Straight with strain relief, IP69, metric metal thread
EMC fitting with Pflitsch T80 HL3 approved strain relief insert for EMC sensitive applications in railway vehicle construction and machine building industry
Features & Benefits:
- Pflitsch EMC UNI DICHT TRI Spring system
- For use with shielded cables
- Integrated strain relief
- Very high impact resistance - even at very low temperatures
- Easy push-in assembly - guarantees correct installation
- High conduit pull-out strength
- Fits both conduit profiles - fine (T) and coarse (G)
Ingress protection:
- IP66, IP68 & IP69 (EN/IEC 60529)
- Even when the conduit connection is continually in motion
- IP68 (up to 10 bar at the cable)
Material:
- Fitting body: high-grade, specially formulated polyamide 6
- Fitting locking and sealing element: made from specially formulated, polyamide 6 and crosslinked polyester elastomer
- Thread: nickel-plated brass
- Sealing insert: TPE T80, EN45545-2 HL3