F.CK Screening braid

You can view this page in:

Finest tin-plated copper wires

Delivered on tube former
Coverage: > 90%


Characteristics
• Typical screening values: 65 – 75 dB at 100 MHz
• Due to tube former: no fold up of braid, easier processing and installation
• Temperature range: –65 °C to +150 °C


Select region / language