very flexible, lightweight
Finest tin-plated copper wires mixed with polyester monofilament
Coverage: > 95%
Characteristics
• Typical screening values: 45 – 67 dB
• Very high flexibility, for dynamic applications
• Excellent abrasion and vibration resistance
• Free from halogens
• Colour: metal/red
• Temperature range: –40 °C to +150 °C