NKEZ Connector Pflitsch UNI EMC Dicht Cone

Select Language
  • English
  • Deutsch
  • français

straight with strain relief, IP68 + IP69K, metric metal thread

For EMC connections in railway vehicle construction and machine building industry

Material:
• High-grade, specially formulated polyamide 6
• Thread made of nickel-plated brass
• Sealing insert made of TPE-V

Characteristics:
• Very high impact resistance
• Vibration-proof connection to PMAFLEX conduits
• Pflitsch system UNI EMC DICHT with cone
• Most conventionally shielded cables can be used with this connector


KEZ Connector Pflitsch UNI EMC Dicht_396
Select region / language