JENQ-316L Stainless Steel liquid tight fitting

Select Language
  • English
  • français

Single piece, liquid tight high temperature Stainless Steel fitting suitable for clean and hygienic environment.

Offering a complete end-to-end cable protection solution for indoor food zone - non-contact areas, together with JFBD flexible, smooth easy to clean over-extruded conduit.

Features:

  • IP 69 rating
  • For termination of overextruded conduits
  • For high hygienic requirements
  • Suitable for food & beverage industry
  • Unique single piece design
  • Stainless Steel 316L material
  • Easy cleaning
  • High thread and system connection strengths
  • High resistance to chemicals and cleaning agents
  • Easy assembly
fb fitting2_396


Related products
Select region / language