JKBH 90° curved elbow nylon fitting

You can view this page in:

  • EN

Two-piece, liquid tight nylon fitting suitable for clean and hygienic environment.

Offering a complete end-to-end cable protection solution for indoor splash zone areas together with JFBD flexible, smooth easy to clean over-extruded conduit.

Features:

  • IP69 rating
  • Made of FDA 21 CFR and EU 10/2011 compliant PA6 material
  • Easy push-in assembly for guaranteed correct installation
  • Assembly without tool
  • Corrosion-free
  • Very good resistance to chemicals
  • Very high impact resistance


Related Products
Select region / language