flexible, medium-duty
For machine building, installation and construction industries
For applications in light rail vehicles
Material + Characteristics
• Specially modified polyamide 6
• Good pressure resistance
• Very good fire safety characteristics
• Self-extinguishing
• Free from halogens, REACH + ROHS compliant
• Temperature range: –40 °C to +105 °C, short-term to +160 °C