LLPO Conduit

You can view this page in:

very flexible, light-duty


For machine building and installation

Material + Characteristics

• Specially modified polypropylene
• Excellent reversed bending characteristics
• Good flammability characteristics
• Very good resistance against acids and hydrolysis
• Free from halogens, REACH + ROHS compliant
• Temperature range: –20 °C to +90 °C, short-term to +130 °C

Select region / language