MAVI adapter

Select Language
  • English
  • Deutsch
  • français
  • italiano
special 45° elbow adapter, metric thread

Where a certain cable outlet angle is required
In connection with PMA connectors, especially connectors with strain relief VNZ
Enables different mounting positions:
  – With a lock nut behind a clearance hole
  – In threaded holes (lock nut on MAVI side for positioning)
  – With SCA spin-coupler


Material + Characteristics
• Nickel-plated aluminium (other materials e.g. stainless
  steel or nickel-plated brass available on request)
• High thread and system connection strength
• IP68 static / IP67 dynamic
• Temperature range: –60 °C to +105 °C

MAVI adapter_396px width
Select region / language