MAVIK adapter

Select Language
  • English
  • Deutsch
  • français
  • italiano
positioning 45° elbow adapter, metric thread

Where a certain cable outlet angle is required
In connection with PMA connectors, especially connectors with strain relief VNZ
The counter nut allows accurate positioning of the outlet direction in threaded holes


Material + Characteristics
• Adapter made from nickel-plated aluminium (other materials e.g. stainless steel or
  nickel-plated brass available on request), counter nut made from nickel-plated brass
• High thread and system connection strength
• IP68 static / IP67 dynamic
• Temperature range: –60 °C to +105 °C

MAVIK adapter_396px width
Select region / language