MPNK fitting for PMA conduits

Select Language
  • English
  • Deutsch
  • français
metal fitting for PMA conduits, metric thread

For high temperature applications
In railway vehicle construction



Material + Characteristics
• Nickel-plated brass, seals are made from silicon
• High thread and system connection strength
• IP68 static / IP67 dynamic
• Temperature range:
  –60 °C to +260 °C (in static applications)
  –45 °C to +260 °C (in dynamic applications)

MPNK_396px width
Select region / language