SWA Swivel adapter

Select Language
  • English
  • Deutsch
  • français
with special sealing, PG metal thread

Allow PMA connectors to swivel freely in applications where such movement is occasionally necessary
In connection with PMA connectors with metal thread



Material + Characteristics

• Nickel-plated brass
• With thread edge protection
• IP68 and IP69K
• Temperature range: –40 °C to +105 °C

SWA swivel adapter_396px width
Select region / language