90° elbow, Jumbo Size
Ingress protection: IP50 without conduit seal ring (IP65 with conduit seal ring)
Material + Characteristics
• Flange seal FGO4 made from EPDM
• Flange seal FGO4/01 made from NBR
• Temperature range with FG04: –40 °C to +105 °C
• Temperature range with FG04/01: –25 °C to +70 °C