KNZ Connector

Select Language
  • English
  • Deutsch
  • français
  • italiano
straight with strain relief, metric metal thread


For applications in railway vehicles and heavy machine construction
For the separation of damp and dry areas
 

Material + Characteristics
• Sealing inserts are made from TPE-V
• With integrated strain relief and optimal ingress protection at the cable (up to IP68/10 bar)
• High thread and system connection strength
• Temperature range sealing insert Pflitsch: –40 °C to +135 °C

Note:
• For several conductors multiple sealing inserts MDE are available (MDE)
• R/P version of fitting has to be used in combination with multiple sealing inserts.

KNZ straight_396px width
Select region / language