NKWZ Connector

90° elbow with strain relief, metric metal thread


For applications in railway vehicles and heavy machine construction
 

Material + Characteristics
• Straight connector:
  Specially formulated polyamide 6
• 90° elbow: Zinc diecast
• Female thread and locknut: Nickel-plated brass
• Pflitsch sealing insert: TPE-V
• With integrated strain relief and optimal ingress
  protection at the cable (up to IP68/10 bar)
• High thread and system connection strength
• Temperature range sealing insert Pflitsch: –40 °C to +135 °C
• For several conductors multiple sealing inserts are available (MDE)

Select region / language