SBIV-NPT Swivel connector

Select Language
  • English
  • français

360° Swivel Connector, 90° curved elbow, IP68, female NPT metal thread


For applications with high technical requirements mainly in heavy machine building and rail applications. Suitable for occasional rotation.

Material and Characteristics
• Thread and integrated swivel adapter made from black anodized aluminium 
• High thread and system connection strength
• Easy introduction of wires and cables
• Vibration-proof connection to PMAFLEX conduits
• Ingress protection IP68, IP69K




SBIV-NPT_alu_396
Select region / language