Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

SBV Swivel connector

You can view this page in:

90° curved elbow, PG metal thread

For applications with high technical requirements mainly in machine building
Suitable for occasional rotation

Material + Characteristics
• Thread and integrated swivel adapter made from nickel-plated brass
• High thread and system connection strength
• Smooth elbow allows easy threading of wires and cables