SNV-NPT Swivel connector

Select Language
  • English
  • français

Straight, IP68, male NPT metal thread


For applications with high technical requirements mainly in heavy machine building and rail applications. Suitable for occasional rotation.

Material and Characteristics
• Thread and integrated swivel adapter made from black anodized aluminium 
• High thread and system connection strength
• Ingress protection IP68 , IP69K
• Suitable for occasional rotation
• Very high impact resistance
• Easy introduction of wires and cables
• Vibration-proof connection to PMAFLEX conduits




SNV-NPT_alu_396
Select region / language