Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

UW Connector

You can view this page in:

90° elbow, NPT thread (UL Listed)

For cable protection systems in a wide range of applications

Specifications
• UL 5148 / CSA C22.2 No. 227.2.1-04

Ingress Protection
• Dynamic: IP67  (Equivalent to NEMA 6 for water and dust only)
• Static: IP68  (Equivalent to NEMA 6P for water and dust only)