VNV-NPT Connector

Select Language
  • English
  • français
straight, IP68, NPT metal thread

For applications in railway vehicles and heavy machine construction

Characteristics
• High thread and system connection strength
• Nickel-plated brass thread
• Ingress protection IP68, IP69K
• Very high impact resistance
• High thread and system connection strength
• Vibration-proof connection to PMAFLEX conduits
• Easy installation

Select region / language