straight with strain relief, metric metal thread
For applications in railway vehicles and heavy machine construction
For the separation of damp and dry areas
Material + Characteristics
• Sealing inserts are made from NBR
• With integrated strain relief and optimal ingress protection at the cable (up to IP68/10 bar)
• High thread and system connection strength
Note: For several conductors multiple sealing inserts are available (MDE).