VNZ Connector

straight with strain relief, metric metal thread  

For applications in railway vehicles and heavy machine construction
For the separation of damp and dry areas

Material + Characteristics
• Sealing inserts are made from TPE-V
• With integrated strain relief and optimal ingress protection at the cable (up to IP68/10 bar)
• High thread and system connection strength
• Temperature range sealing insert Pflitsch: -40 °C to +135 °C

Note: For several conductors multiple sealing inserts are available (MDE).

Select region / language