VNZ Connector

Select Language
  • English
  • Deutsch
  • français
straight with strain relief, PG metal thread

For applications in railway vehicles and heavy machine construction
For the separation of damp and dry areas

Material + Characteristics
• Sealing inserts are made from NBR
• With integrated strain relief and optimal ingress protection at the cable (up to IP68/10 bar)
• High thread and system connection strength

Note: For several conductors multiple sealing inserts are available (MDE).

VNZ metallic_396px
Select region / language