BVO Flange

90° elbow

For cable protection systems in a wide range of applications

Characteristics
• Flange seal FGO4 made from EPDM,
  flange seal FGO4/01 made from NBR
• Temperature range with FG04: –40 °C to +105 °C
• Temperature range with FG04/01: –25 °C to +70 °C

Select region / language