C.66 Braided hose

You can view this page in:

Monofile Ø: 0.28 mm for increased abrasion properties

Coverage: > 75 %


Material + Characteristics
• Polyamide 6.6
• Specifications: DIN 5510 (S4/SR2/ST2), NF F 16-101/102 (I3/F2), EN45545-2 HL3
• Temperature range: –55 °C to +135 °C, short-term to +160 °C


Select region / language