G.PX Open braided hose

Select Language
  • English
  • Deutsch
  • français

Open, self winding construction

For retrofit installation
Overlapping: 90° (+40°/–25°)


Material + Characteristics
• Polyester
• Specifications: DIN 5510 (S4/SR2/ST2), NF F 16-101/102 (I3/F2), EN45545-2 HL3
• Temperature range: –55 °C to +150 °C


GPX braided hose_396px width
Select region / language