For quick and easy cutting of plastic braidings
Smallest hot cutting tool for permanent use
With fixed edge (working area 30 mm)
Characteristics
• Tension: 230V – 50Hz (115V – 60Hz)
• Performance: 40W
• Length of the connecting lead: 2 m
Order No. hot cutting tool: HSG-00
Order No. spare cutting tape: HSG-00-SB