Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

L.PX Braided hose

You can view this page in:

Monofile Ø: 0.22 mm

Coverage: > 65 %


Material + Characteristics
• Polyester
• Specifications: DIN 5510 (S4/SR2/ST2), NF F 16-101/102 (I1/F2), EN45545-2 HL3
• Temperature range: –50 °C to +120 °C, short-term to +150 °C