L.PET Braided hose

Select Language
  • English


Bundling and protection of cables and wires in applications requiring lightweight structure, compact design, and high flexibility. For rail vehicles and EV-/Bus applications. 


Features & Benefits:

  • Polyester (PET)
  • Color: Black & Orange
  • Coverage: 65% - 81%
  • Lightweight structure 
  • High flexibility
  • High continuous temperature resistance
  • 100% recyclable
  • Available in standard & long real
  • Compatible with: PMAJACK terminations
  • Temperature range: –55°C ... +150°C continuous

Conforms to:

  • EN 45545-2 HL3 (R22 & R23)
  • NFPA 130
  • UL94 V2
  • UN Regulation No. 118 (for orange)


Weathering resistance:

  • According to DIN 65164
  • Strand Ø: 0.25 mm

Braids L.PET_396px
Select region / language