XVCSF Multilayer conduit

flexible, heavy-duty

The XVCSF multilayer conduit with blue inner layer is suitable for use in rail static external applications such as under carriage, bogie, etc.


Material and characteristics
Outer layer: specially formulated polyamide 6
Inner layer: specially modified polyamide 6
Excellent resistance to UV rays and weathering
Good flexibility
High compression and impact strengths at low temperature and low humidity
Self-extinguishing
Free from halogens and cadmium
Temperature range –50°C ... +105°C continuous, +160°C short-term specifications

Select region / language