General technical details PMA DIVISIBLE System

General Infos Divisible_1183px width

Material

• Conduits made from spec. formulated PA 6 and Polypropylene
• Fittings made from specially formulated polyamide 6
• Colour: Black
• Free from halogens, REACH + ROHS compliant
• Temperature range:
  Conduits: –40 °C to +160 °C
  Connectors: –40 °C to min. +100 °C


Characteristics
 

• Fast installation
• Conduit can be installed in fittting prior to closing
• High impact resistance
• High conduit pull-out strength
• Fits conduit profiles – fine (T) and coarse (G)
Select region / language