Type BEH - Conduit clip

Select Language
  • English
  • français
  • italiano
  • 中文
Features
  • Manufactured from modified polyamide 12
  • Suitable for Zone  1, 2, 21 22
  • For use with XESX conduit    

 

Application temperature
  • Sizes NW 10-12: -5°C to +85°C
  • Sizes NW 17-48: -20°C to +85°C
kopex-ex-e-fittings-type-beh

Downloads & Links

Select region / language