Type NENZ and NENZ-L - Straight male fitting with strain relief

Select Language
  • English
  • français
  • 中文
Features
  • Manufactured from modified polyamide 12
  • Nickel plated threads for extra strength
  • Approved for use in Ex eb and Ex tb environment
  • Approved for use in Zone 1, 2, 21 22
  • For use with XESX conduit only
  • IP66, IP68

Product approvals

  • ATEX: SEV 15 ATEX 0121XCCC 2024122313118136
  • IECEX: IECEx SEV15.0009X
  • CCCEx: 2024122313118136

Markings

  • II 2 GD Ex eb Gb IIC Ex tb IIIC Db

Application temperature

  • Sizes 12-16mm: -5°C to +85°C
  • Sizes 21-54mm: -20°C to +85°C

NENZ_396px

Additional information

Select region / language