Select Language
  • English
  • Deutsch
  • français
PMAFIX Pro_1183apx

General technical details PMAFIX Pro

Material

• Fittings made from specially modified polyamide 6
• Threads made from nickel-plated brass or polyamide 6
• Sealings made from cross linked polyester elastomer
• Self-extinguishing
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +105 °C, short-term to +160 °C

Characteristics
 

• Highest assembly reliability – the fitting only locks when the sealing element is fully inserted
• Highest operational safety assured through visual and acoustic correct assembly controls
• Excellente resistance to ultra violet rays and weathering
• Highest impact resistance through fully closed design
• Highest conduit pull out strength
• Vibration-proof connection to PMA conduits
• Fits conduit profiles – fine (T) and coarse (G)
• To avoid accidental opening, disassembling only possible with a screwdriver


Select region / language