Material
• Fittings made from specially formulated polyamide 6
• Threads made from nickel-plated brass or polyamide 6
• Self-extinguishing
• Free from halogens, REACH + ROHS compliant
• Very good chemical properties
• Temperature range: –40 °C to +105 °C, short-term to + 160 °C