Cold bending test

(DO 9.21-4380)

This standard describes a bending test on conduits at low temperatures.

The specimens are stored in a controlled-climate cabinet at the specified test temperature. Loading is achieved by winding the specimen around a test mandrel with a defined diameter. The various products are classified based on the mandrel diameter which can be achieved.
Select region / language