ISO 175:2010

Select Language
  • English
  • français

Plastics - Methods of test for the determination of the effects of immersion in liquid chemicals


This International Standard specifies a method of exposing test specimens of plastic materials, free from all external restraint, to liquid chemicals. It also contains methods for determining the changes in properties resulting from such immersion.

This standard is applicable to all solid plastics that are available in the form of moulding or extrusion materials, plates, tubes, rods or sheets having a thickness greater than 0,1 mm. It is not applicable to cellular materials. This standard only considers testing by immersion of the entire surface of the test specimen. It does not cover environmental stress cracking.

The International Standard ISO 175:2010 has been prepared by ISO/TC 61/SC 6 "Ageing, chemical and environmental resistance" (secretariat: DIN, Germany). CEN/TC 249 "Plastics", the secretariat of which is held by NBN (Belgium) is responsible for the European Standard. On the national level, the Committee responsible for this standard is NA 054-01-04 AA "Verhalten gegen Umwelteinflüsse" ("Environmental resistance") at FNK.



 

Select region / language