Flexibility at Low Temperature Test

You can view this page in:

  • EN

According to PMA DO 9.21-4380 test procedures


This standard describes a test procedure to evaluate the flexibility of conduits at low temperatures.
The conduit under test is placed in a climatic chamber at the lowest specified operating temperature for four hours.
It is then removed and immediately bent around a mandrel of diameter related to the outside diameter (OD) of the conduit.
Four classifications are achievable based upon the smallest achievable bending radius without damage.

 

Select region / language