Steel City flexible metal conduit connectors

T&B liquidtight systemsTM provides the widest range of flexible metallic conduits, application solutions and trade sizes in the electrical installation marketplace. T&B liquidtight systems are designed to perform in a range of applications that include industrial environments, computers, and those that must meet corrosion-resistant, oil-resistant, extreme-temperature, halogen-free and food-grade requirements.

The T&B liquidtight systems flexible metallic conduits meet a wide range of application requirements unmatched in the market including:

  • Applications: General Purpose, Oil Resistant, Wide Temperature, Extreme Temperature and Aluminum
  • Trade sizes from 3/8” to 6” (12mm to 155mm)
  • Listings and approvals to worldwide standards: UL, CSA, IEC/EN, CE Certifications
  • Coordinated performance with liquid-tight fittings and seal gaskets covering:Full range of trade sizes, Ingress protection ratings, Temperature ratings, Core component materials
  • Highest quality core materials and jacket extrusions
  • Reliable and tested performance to standards requirements: Liquid-tight to oils and water, Chemical resistance, Corrosion resistance,Sunlight (UV) protection,Bending strength,Tensile strength,Crush resistance, Impact resistance,Abrasion resistance,Flexibility and Flammability.
steelcity2_396

Our offering

Also available

Downloads

Select region / language