Commercial grade liquid-tight flexible metal conduits, designed for use with Steel City® liquid-tight fittings. Typically used in commercial construction and infrastructure applications.
Features & benefits:
- Designed to meet UL 360 ID/OD dimension requirements
- Full compliance to IEC/EN 61386-1 requirements, CE certified
- Trade sizes from 3/8” to 4” (12mm to 100mm)
- Coordinated performance with Series “LT” Steel City Commercial Fittings
- Smooth extruded jackets provide best performance with fittings
Applications:
- General Purpose, commercial grade liquid-tight flexible metallic conduit
- Used extensively where flexibility is necessary for motion, vibration and bending
- The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
- Liquid-tight applications against water, oils, mild acids
- For use in electrical circuits up to 1,000 VAC.
Construction / Material / Finish:
- Galvanized steel core, smooth PVC jacket
- Color: Machine tool gray (standard), black (optional)