Commercial grade Aluminum flexible metal conduits, designed for use with Steel City® fittings. Typically used in "Greenfield" commercial construction and infrastructure applications.
Features & benefits:
- Meets requirements of CSA C22.2 No. 56-13 for Flexible Metal Conduits
- Meets requirements of UL 1 for Flexible Metal Conduits (1/2” to 4” trade sizes)
- Full compliance to IEC/EN 61386-1 requirements
- Trade sizes from 3/8” to 4” (12mm to 103mm)
- Suitable for use with T&B Fittings® and Steel City® Connectors, listed for use with flexible metal conduits
- Suitable for use with Iberville fittings, listed for use with flexible metal conduits
Applications:
- The CSA conduit is intended for use as a metal raceway for wires and cable in accordance with Canadian Electrical Code (CEC) C22.1 Section 12-1000
- Permitted in or on buildings of either combustible or non-combustible construction
Construction / Material / Finish:
- Aluminum Alloy
- Heavy guage and high strength
- Helically wound, formed strip
- Color: Metallic