Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Quick-connect technology for railway

The historical technology for railway control and signal distribution


The Quick-connect technology allows to save wiring time and is a good solution for distribution of control signal. It can be used in case of limited space on the side or when a high connection density is needed.

Main benefits

  • Reliable in harsh conditions for continuous operation guaranteed for rolling stock
  • Improve installation efficiency with a large and flexible offering
  • Usable in severe applications like tunnels thanks to our plastic material complying with the toughest flammability rating of the market

Main features

  • Connecting capacity from 2.5 to 6 mm² for control and power distribution applications
  • Top or side connection
  • Up to 6 connections per block
  • Easy distribution thanks to hybrid versions (stud to quick-connect)
  • Circuit protection thanks to component holder terminal blocks 

Are you looking for support or purchase information?

Highlights

Products and documents

Product browser
Documents
Loading documents