Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PLC wiring system

The PLC pre-wiring system


The Interfast pre-wiring system for PLC's offers flexible, user-friendly and competitive wiring thanks to pre-assembled cables and interface modules.


Main benefits

  • Save up to 98% on wiring time,
  • Ease assembling and servicing on wiring with plug & play function,
  • Saved space up to 50% in cabinets using compact or ultra-compact modules,
  • Elimination of wiring mistakes thanks to pre-tested cables,
  • Reduction of the engineering development time thanks to pre-made configurations and drawings.

Main features

  • Compatible with seven PLC's manufacturers and more than 600 I/0's cards,
  • Interfast MS: Modular System based on terminal blocks assemblies technology,
  • Interfast PCB: standard or compact modules based on Printed Circuit Board technology,
  • Functions : feed-through, disconnect, fuse, multi-level from 1 to 4 levels, relays, optocouplers,
  • Standard cable length from 1 to 5 meters. Specific lengths on request.

Are you looking for support or purchase information?

Highlights

 

Products and documents

Product browser
Documents
Loading documents