DBL distribution blocks for flat conductors, solar and 2 in / 2 out configurations

The latest releases of our DBL distribution product family

The exclusive compact and modular design of our distribution blocks allows easy installation combined with a great flexibility of use.


Main benefits
  • DBL250-F & DBL500-F: distribution of solid & flexible flat conductors
  • DBL500-22: distribution of main power lines with 2 inputs and 2 outputs
  • DBL400-PV: combining up to 12 photovoltaic strings rated 1500V DC
  • Connect round or flat conductors and save up to 50% space compared to copper bars
  • Reduce assembly time by 80% by avoiding to use fastening and isolating components

Main features
  • DBL250-F & DBL500-F: rating 250A & 500A, flat conductor up to 24 x 10 mm / 0.94 x 0.39 in
  • DBL500-22: rating 500A, input up to 95 mm², 1 independent marker per connection
  • DBL400-PV: rating 400A, 12 inputs up to 16 mm² and 2 outputs up to 95 mm²
  • Two directions opening, snap-on and reversible cover
  • Pre-printed markers L1, L2, L3, N, PE, +, - delivered with the products

Are you looking for support or purchase information?

Products and documents

Products browser
Documents
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language