Three poles DBL, distribution blocks
The exclusive compact and clever design of our distribution blocks allows easy installation combined with a great flexibility of use.
Main benefits
• The benefit of 3 distribution circuits in 1 product
• Mounting flexibility : the 3 poles can be separated to ease alignment with a breaker or a switch
• 1500VDC adapted to most recent solar inverters
• Reduced wiring, inventories and assembly costs with a all in one configuration
• Reduced assembly time by 80%
Main features
• Rating 125A & 175A
• 3x2 inputs and 3x6 outputs
• Marking kit (L1, L2, L3, N, PE,+,-) delivered with each block
• Two directions opening, snap-on and reversible cover