Distribution terminal blocks
The ABB distribution range offers a large choice of variants adapted to all distribution needs.
Main benefits
- Save installation time with our modular solutions,
- Ease the installation with plate or rail mounting options on our modular blocks,
- Easily increase the number of outputs using our jumpers (2 to 4 poles).
Main features
- Connecting capacity up to 185mm² (350 Kcmil),
- Modular blocks functions : single pole, three to four poles, up to 11 outputs,
- Terminal blocks functions : 2 to 10 poles, up to 20 outputs.