Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Installation terminal blocks

The preferred choice for building industry

The installation terminal blocks are largely used in distribution cabinets of public buildings.

Main benefits

  • Save space in cabinets thanks to compact design and multi level terminal blocks 
  • Ease the identification of circuits thanks to colour coding of circuits (feed-through, ground, neutral)
  • Ease commissioning and trouble shooting operations thanks to neutral disconnect terminal blocks 

Main features

  • Multi-level wire range from 0.2 to 4 mm² (18 to 12  AWG) and from 0.2 to 35 mm² (18 to 6 AWG) for neutral disconnect terminal blocks
  • Technologies : screw clamp, spring 
  • Functions : feed-through, neutral ,disconnect neutral, ground 
  • Compatibility with neutral distribution bus bar for some terminal blocks
  • In accordance with DIN43880 standard

Are you looking for support or purchase information?

Highlights

 

Products and documents

Product browser
Documents
Loading documents