Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Miniblocks

The most compact terminal block for space constraint applications

The miniblocks offer compact over-all dimensions. They are adpated to applications where space is a constraint (junction boxes, machines,motors..). 

Main benefits

  • Up to 40% saved space between cable trunks compare to traditional terminal blocks
  • Up to 40¨% saved space in height  compare to traditional terminal blocks
  • Total mounting flexibility with many options : TH35,TH15, base or snap-in  mountings 

Main features

  • Connecting capacity from 0.2 to 6 mm² (22 to 8 AWG)
  • Technologies: screw clamp,spring, ADO System® (IDC)
  • Functions : feed-through, ground, disconnect, fuse

Are you looking for support or purchase information?

Highlights

Products and documents

Product browser
Documents