Air rod base for circular standing seam cladding roof

Our air rod bases and clamps for circular standing seam cladding roofs are manufactured from high quality copper or aluminium alloys, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from high quality alloys of either copper or aluminium
  • Holdfast manufactured from stainless steel 304
  • Simple to install to circular standing seam cladding systems
  • Designed for excellent corrosion resistance and high pull off loads
  • Provides secure clamping of either 25 x 3 mm bare tape or 8 mm diameter solid circular conductor 

Standards

  • IEC/BS EN 62561-1 Class H (air rod base)
Standing Seam Air Base
Select Language
  • English
  • français

More information

Select region / language