Air rod base for trapezoidal roofs

Our air rod bases and clamps for trapezoidal roofs are manufactured from high quality copper or aluminium alloys, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from high quality alloys of either copper or aluminium
  • Holdfast manufactured from stainless steel 304
  • Simple to install to trapezoidal cladding systems using stitching screws provided
  • Designed for excellent corrosion resistance and high pull off loads
  • Provides secure clamping of either 25 x 3 mm bare tape or 8 mm diameter solid circular conductor
  • Holdfast torque - 2 Nm (aluminium cladding), 2.5 Nm (steel cladding)

Standards

  • IEC/BS EN 62561-1 Class H (air rod base)
Select region / language